Speed, Simplicity, Source to Socket
Powering the electrification of America
Visit us at booth #2039

ABB is leading the way to powering the electrification of America. Our innovative electrical products and solutions are backed by more than 100 years of proven expertise and are designed to help you increase productivity and profitability on all your commercial construction projects. At ABB, we know what you need to meet the demands of the construction industry and your customers. You need a partner that offers you speed, simplicity and a complete source to socket award-winning portfolio. Let us be your trusted partner in electrification.

Live screen printing is back!
Come see us at booth #2039 and get your FREE live screen-printed t-shirt. Choose from six humorous industry-themed shirt designs.

Get an up-close look at the new NASCAR EV prototype!
Learn more about ABB’s official partnership as NASCAR’s official electrification partner, and meet the driver, David Ragan, on Sunday, September 29th, from 11:30 AM – 5:00 PM.
Join ABB experts, Mike Hoppe and Mike Dutoit
NECA Educational session: Work Smarter, Not Harder: Digital Technology for Electrical Contractors


The U.S. is undergoing massive change as we move to electrify nearly everything. This presents new challenges for electrical contractors trying to balance complex project needs while maintaining workforce safety and efficiency. We’ll discuss digital technology using augmented reality (AR) for safer equipment installation and remote monitoring tools allowing greater workforce flexibility.
Federal funding and local incentives are driving a major transformation in our electrical infrastructure. There is a significant shift to renewable energy sources. Utilities and industries are building microgrids with battery energy storage systems. Commercial and consumer EV growth continues to accelerate.
All of this requires new infrastructure that can strain the electrical contractor workforce. We’ll show how contractors and service personnel can quickly adapt using new technology to keep pace with the energy transition safely and efficiently.
Speakers: | Mike Hoppe, Product Marketing Director, Digital Portfolio Mike Dutoit, Product Marketing Manager, Breakers - ACBs/ICCBs |
Date: | Monday, September 30, 2024 |
Time: | 12:00 PM - 12:50 PM |
ABB proudly sponsors the Closing Celebration
Anchors Aweigh featuring Kool & The Gang
Tuesday, October 1, 7:00 - 9:30 PM
Welcome aboard the USS Midway for a celebration to remember! Your adventure begins as you step into Naval history, following in the footsteps of the 220,000 sailors who served aboard this aircraft carrier.
Get in the groove on the flight deck with the legendary band Kool & the Gang! Party to their number 1 song “Celebration and chart-toppers “Ladies Night,” “Cherish,” and more.
Explore the Midway from pilot house to engine room! Sit in the cockpits of the aircraft Naval aviators flew during the ship’s deployments, don your captain’s hat and head topside, or visit the engineering spaces below deck. Veteran docents, many of whom served aboard Midway, will be available to answer your questions. Head to the hangar deck and take a ride in a flight simulator for some white-knuckled excitement!
There’s something for everyone here, and your adventure aboard USS Midway will be the perfect ending to NECA 2024 San Diego!
2024 NECA Showstopper Submissions

Carlon Blue® fan-rated ceiling fan box
Meets new code requirements, produced locally with Environmental Product Declaration and improves home safety.

ReliaHome™ Smart Panel
A home energy management solution designed to optimize and dynamically control a home's highest-consumption electrical loads.

IP20 Lug Barrier for ReliaGear® neXT Power Panelboards
Meet code requirements with IP20 finger-safe protection against accidental contact with main and feed-through lugs.

ReliaMod™ Modular Metering
A flexible product line with more than 500 electrical products specifically designed to address residential needs across the country.

Steel City® Cerakote®-coated floor box covers
Unique finish offers 5x wear resistance, improves appearance and reduces maintenance costs in high-traffic applications.

Superstrut® Riveted Quad Strut
The Riveting process outperforms spot welding in reliability, doesn’t damage channel finish and doubles mounting options.

T&B Liquidtight Systems® Type A Solutions
The most complete offering of antimicrobial, nylon-reinforced Type A conduit and non-metallic Type A fittings.

Zenith T-series Service Entrance Rated ATS
An all-in-one automatic transfer switch to protect against unplanned downtime.

ABB Mobile Solutions Truck
Your jobsite. Your timeline. Our expertise.
Experience on-site training and hands-on demos of our extensive product line with our product application specialists bringing the Mobile Solutions Truck directly to YOUR jobsite.

#ContractorBetter in 60 Audio Series
Productivity tips in 60 seconds.
An audio series featuring expert advice on commercial construction products, solutions, applications, and more to help electrical contractors complete their projects on time, on spec, and on budget.